STEVAL-ISA043V1
Obsolete
Design Win
1.5 A /1.2 V high frequency synchronous buck converter demonstration board based on the ST1S06

Download databrief

製品概要

概要

This demonstration board, based on the ST1S06, is an adjustable current-mode PWM synchronous, step-down DC-DC converter with inhibit function. It is optimized for powering all low-voltage applications and, more generally, to replace the high-current linear solution when the power dissipation may cause overheating of the application environment.

It provides up to 1.5 A over an input voltage range of 2.5 V to 5.5 V.

A high switching frequency (1.5 MHz) enables the use of tiny surface-mounted components (SMD). In addition to the resistor divider used to set the output voltage value, only an inductor and two capacitors are required.

Moreover, low output ripple is guaranteed by the current-mode PWM topology and by the use of low series resistance (ESR) SMD ceramic capacitors.

The device is thermal protected and current limited to prevent damage due to accidental short-circuits.

It is a complete 1.5 A switching regulator with its internal compensation eliminating the need for additional components.

The constant-frequency, current-mode, PWM architecture and stable operation with ceramic capacitors results in a low, predictable output ripple. To clamp the error amplifier reference voltage, this device includes a soft-start control block generating a voltage ramp.

The ST1S06 is available in a 6L-DFN 3x3 package.

  • 機能一覧

    • Adjustable current-mode pulse width modulation (PWM) synchronous, step-down DC-DC converter with inhibit function
    • Input voltage, Vin: 2.5 V to 5.5 V
    • Output voltage, Vout: 1.2 V
    • Output current, Iout: 1.5 A
    • Switching frequency: 1.5 MHz
    • RoHS compliant