STEVAL-ISA048V2
Obsolete
Design Win
1 A adjustable Vout PWM synchronous step-up DC-DC converter demonstration board based on the ST8R00W

Download databrief

製品概要

概要

This demonstration board is based on the ST8R00W family of synchronous step-up DC-DC converters with current output cut-off function that provide up to 1 A over an input voltage range of 4 V to 6 V and an output voltage range of 6 V to 12 V.

The ST8R00W is the continuous mode version, that guarantees the lowest switching ripple when the device is used at light load conditions.

The high switching frequency (1.2 MHz) allows the use of tiny surface-mount components.

Along with the resistor divider to set the output voltage value, an inductor and two capacitors are required. A low output ripple is guaranteed by the current mode PWM topology and by the use of low ESR surface-mounted ceramic capacitors.

  • 機能一覧

    • High 90% efficiency: VO = 9 V (typ)
    • Synchronous rectification
    • RoHS compliant
    • Very low supply current: 500 μA (typ)
    • Output voltage accuracy: ±2%
    • Output voltage adjustable from 6 V to 12 V
    • Low ripple voltage: 5 mV (typ)
    • Few external components
    • Output current up to 1 A