製品概要
概要
The STEVAL-ISA071V1 switched-mode power supply (SMPS) demonstration board is dedicated to mains applications requiring -5 V and +7 V referred to neutral. The non-isolated SMPS is capable of delivering 4 W of output power over a wide input voltage range. This capability can also be applied to higher power outputs or different voltage ranges.
The SMPS generates 5 V and 12 V. The 5 V can be used to supply the MCU, directly driving a Triac connected to neutral, and the 12 V can be used to supply additional circuits, such as relays, OAs, etc.
-
機能一覧
- Input:
- VIN: 85 - 264 Vrms
- f: 45 - 66 Hz
- Output:
- 12 VDC± 10% (referred to -5 V), 160 mA
- -5 VDC± 4%, 400 mA
- Maximum output power: 4 W (for EU range up to 6 W)
- Standby: 70 mW at 230 VAC
- Short-circuit protected
- Isolation: non-isolated; N connected to output GND
- EMI: in accordance with EN55022 class B
- RoHS compliant
- Input: