製品概要
概要
The STEVAL-ISA080V1 demonstration board is a 90 W, wide range mains, power factor corrected AC-DC power supply.
The architecture is based on a two-stage approach: a front-end PFC pre-regulator and a downstream multi-resonant half bridge converter.
Both stages are controlled by the new L6585DE that integrates PFC and half-bridge control circuits and the relevant drivers.
Although this new device is dedicated to manage electronic ballast, it’s possible to use it also for HB LLC resonant converter.
The PFC section achieves current mode control operating in transition mode, offering a highly linear multiplier including a THD optimizer that allows for an extremely low THD, even over a large range of input voltages and loading conditions.
-
機能一覧
- Input voltage range : 90 to 265 VRMS
- Line frequency : 50/60 Hz
- Output voltage : 19 V
- Output current : 4.7 A
- RoHS compliant