STEVAL-ISA120V1
Obsolete
Design Win
3.5 to 7 W high power factor offline LED driver based on the VIPer27

Download databrief

製品概要

概要

The STEVAL-ISA120V1 demonstration board implements an LED power supply module characterized by a high power factor, based on devices from the VIPer family in flyback configuration and with a TSM1052 as a constant current controller.

Key benefits of the application are that there are no high voltage electrolytic capacitors, and users can evaluate the influence of output bulk electrolytic capacitors on overall performance and consider replacing them with much smaller ceramic components, possibly implementing a non-electrolytic configuration.

  • 機能一覧

    • Input voltage: 100 to 264 VAC
    • Power factor: > 0.9 @ 115 V and 230 V
    • Output power: 3.5 to 7 W (3 x 1 W / 3 x 2.5 W LED in series)
    • Output current (average): 0.35 to 0.7 A
    • Input/output isolation
    • No high voltage electrolytic capacitors, and possibility of no low voltage electrolytic capacitors
    • Open/short-circuit protection
    • Minimal part count
    • RoHS compliant