STEVAL-KITXCB

量産中
Design Win

Ki cordless kitchen transmitter evaluation kit

データブリーフのダウンロード

製品概要

主な利点

Learn More

For technical insights, an application note on the design and tuning of the RF amplifier is available upon request. Please contact ST to provide your specific request.

ORDER Info

Please contact ST to provide your specific requests and get your custom built board(s).

概要

The STEVAL-KITXCB is an evaluation kit for Ki cordless kitchen transmitter. The evaluation kit includes power inverter board, auxiliary power supply board, NFC board, inverter microcontroller board, power coil and NFC coil, and GUI display board. Thanks to the modular design approach, it becomes easier for the user to test and debug the various sections involved.

Ki cordless kitchen standard targets to replace traditional kitchen appliances using power cords (for example: mixer, toaster, rice cooker, coffee makers etc.) and to combine eventually with an induction cooktop. This Ki cordless kitchen standard defines wireless power transfer to all kitchen appliances up to 2.2 kW. At every zero‑crossing of input mains voltage the power transfer is stopped to have reliable NFC communication with the receiver.

  • 特徴

    • 2.2 kW at 230 Vac Ki cordless kitchen transmitter
      • New upcoming standard from Wireless Power Consortium - WPC
    • Inverter topology: half-bridge
    • Digitally controlled with user interface
    • NFC based communication between transmitter and receiver
      • Enables auxiliary power and bidirectional data path
      • Provides advanced features via connectivity
      • Essential for interoperability and safety
    • Fast and high-resolution power control
      • Phase cutting (reusing communications gaps)
      • Duty-cycle control
      • Frequency control
    • Control type 0 and type 1
    • Comprehensive safety mechanisms
      • Over current protection
      • Cycle-by-cycle current protection
      • Hard-switching detection
      • Over power protection
      • Over temperature protection

おすすめ製品

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date 材料宣誓書**
STEVAL-KITXCB
量産中
CARD インダストリアル Ecopack2 はい - -

STEVAL-KITXCB

Package:

CARD

Material Declaration**:

Marketing Status

量産中

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
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
サプライヤ
コア製品
Board production status
STEVAL-KITXCB
Available at distributors

販売代理店在庫 STEVAL-KITXCB

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STEVAL-KITXCB 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STEVAL-KITXCB

サプライヤ:

ST

コア製品:

ST25R3916-AQET, STM32G474RET6, STGWA50IH65DF, L6491D, VIPER318HDTR, L6981NDR

Board production status:

-

販売代理店

販売代理店在庫データ:

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。