STEVAL-MKI021V1
Obsolete
Design Win
MEMS 3-axis ±2g analog output demonstration board based on the nano accelerometer LIS331AL

Download databrief

製品概要

概要

The STEVAL-MKI021V1 demonstration board is designed to provide the user with a complete, ready-to-use platform for the evaluation of the LIS331AL.

The LIS331AL is the smallest consumer low-power 3-axis linear capacitive accelerometer. It includes a sensing element and an IC interface capable of taking information from the sensing element and providing an analog signal to an external application.

In addition to the MEMS sensor, the system includes a linear voltage regulator and a rail-to-rail low-noise quad amplifier configured as a non-inverting buffer, making both direct sensor outputs and buffered sensor outputs available to the user.

The STEVAL-MKI021V1 also provides an easy mean of controlling the power-down and self-test pins.

  • 機能一覧

    • 3-axis, ±2g motion sensor with analog output
    • embedded self-test
    • high shock survivability (up to 10000g per 0.1 sec)
    • RoHS compliant