STEVAL-MKI041V1
Obsolete
Design Win
MEMS analog output demonstration board for the LY550ALH, ±500°/s and ±2000°/s, dual-axis pitch and yaw gyroscope

Download databrief

製品概要

概要

The STEVAL-MKI041V1 is a demonstration board designed to provide the user with a complete, ready-to-use platform for demonstration of the LY550ALH product family.

The device includes a sensing element and an IC interface capable of translating information from the sensing element into a measured signal that can be used for external applications.

In addition to the MEMS sensor, the demonstration board utilizes an ST7-USB microcontroller which functions as a bridge between the sensor and the PC, on which it is possible to use the graphical user interface (GUI) available from the ST website, or to use dedicated software routines for customized applications.

The STEVAL-MKI041V1 demonstration board is designed to be used in two different working modes: analog working mode and digital working mode.

In analog working mode (AWM), the microcontroller on the board is disabled and the analog outputs of the device are available to the user on the dedicated connector.

This is the default working mode when power is supplied either through the USB connector or through the supply connector.

In digital working mode (DWM), the microcontroller on the board is enabled and allows the user to digitally acquire the output signals from the device, to see them on the PC through the dedicated GUI, and to manage the control pins of the device.