STEVAL-MKI083V1
Obsolete
Design Win
LPY450AL adapter board for standard DIL 24 socket

Download databrief

製品概要

概要

The STEVAL-MKI083V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the LPY450AL product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.

The STEVAL-MKI083V1 can be plugged into a standard DIL 24 socket. The adapter provides the complete LPY450AL pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by STEVAL-MKI109V2: it is a motherboard including a high-performance 32-bit microcontroller which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

  • 機能一覧

    • Complete LPY450AL pinout for a standard DIL 24 socket
    • Fully compatible with STEVAL-MKI109V2 motherboard
    • RoHS compliant