STEVAL-MKI129V7
Obsolete
Design Win
Microphone coupon board based on the MP34DT04-C1 digital MEMS

Download databrief

製品概要

概要

The STEVAL-MKI129V7 daughterboard is designed to be used in conjunction with the X-NUCLEO-CCA02M1 expansion board; it is able to export the four additional PDMs for any user application requirement (NBW algorithm detection).

  • 機能一覧

    • 4 x MP34DT04-C1 top port digital MEMS microphones
    • Daughterboard to be used with X-NUCLEO-CCA02M1
    • Vsupply from 1.6 to 3.6 V
    • 120 dBSPL acoustic overload point
    • Omnidirectional sensitivity
    • PDM single-bit output
    • 64 dB of SNR
    • Sensitivity -26 dBFS ±1.5 dB
    • RoHS compliant