STEVAL-MKI139V4
Obsolete
Design Win
Microphone coupon board based on the MP23AB01DM analog MEMS microphone

Download databrief

製品概要

概要

The STEVAL-MKI139V4 board contains four MP23AB01DM analog MEMS microphones.

The coupon design allows easy performance testing of STM MEMS microphones, with the possibility of detaching the single PCBs hosting each microphone.

  • 機能一覧

    • 4xMP23AB01DM bottom port analog MEMS microphones
    • Vsupply from 2.3 to 3.6 V
    • 135 dBSPL acoustic overload point
    • Omnidirectional sensitivity
    • Frequency range 100 Hz - 10 kHz
    • 65 dB of SNR
    • Sensitivity -38 dBFV ±1 dBV
    • THD < 0.5% @ 94 dBSPL, 1 kHz
    • THD < 4% @ 130 dBSPL, 1 kHz
    • RoHS compliant