STEVAL-MKI163V1
Obsolete
Design Win
LSM303C adapter board for standard DIL24 socket

Download databrief

製品概要

概要

The STEVAL-MKI163V1 is an adapter board designed to facilitate the evaluation of MEMS inertial devices in the LSM303C product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application.The STEVAL-MKI163V1 can be plugged into a standard DIL24 socket. The adapter provides the complete LSM303C pinout and comes ready to use with the required decoupling capacitors on the VDD power supply line.

This adapter is supported by the STEVAL-MKI109V2 and STEVAL-MKI109V3 motherboards which include a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI), or dedicated software routines for customized applications.

  • 機能一覧

    • Complete LSM303C pinout for a standard DIL24 socket
    • Fully compatible with STEVAL-MKI109V2 and STEVAL-MKI109V3 motherboards
    • RoHS compliant