STEVAL-PCC012V1
Obsolete
Design Win
Connectivity gateway demonstration board based on the STM32F107

Download databrief

製品概要

概要

The STEVAL-PCC012V1 demonstration board is equipped with an Ethernet interface, four digital/analog extension connectors (I2C, SPI, etc.), footprint positions for two different Wi-Fi modules, an OFDM PRIME power line networking extension connector and a microSD card socket with SPI interface. It also features a 5-way joystick, four general-purpose LEDs and two LEDs dedicated to the user interface.

The demonstration board also includes digital/analog input/output connectors with pinouts compatible with other demonstration boards from STMicroelectronics.

The STEVAL-PCC012V1 can be supplied from a standard DC power supply (7 - 35 VDC), or directly using a 24 VDC industrial mains supply.

  • 機能一覧

    • Offers Ethernet, USB OTG and general-purpose extension connector
    • Two positions for optional Wi-Fi modules
    • A microSDTMcard socket
    • Digital/analog extension connectors compatible with STEVAL-MKI0xxV1 MEMS extension boards and STEVAL-CCA021V1 audio extension board
    • Compatible with ST7590 “PRIME” board – narrow-band OFDM
    • JTAG interface for microcontroller firmware change/update
    • DC-DC power supply using the L7986A
    • Stand-alone demonstration firmware, on-board LEDs and joystick
    • RoHS compliant