ST1G3236
Obsolete
Design Win
1-bit dual supply bus transceiver level translator with A-side series resistor

データシートをダウンロード

製品概要

概要

The ST1G3236 is a dual supply low voltage CMOS 1-bit bus Transceiver fabricated with submicron silicon gate and five-layer metal wiring C2MOS technology. Designed for use as an interface between a 3.3V bus and a 2.5V or 1.2V bus in mixed supply systems of 3.3V/1.2V, 3.3V/2.5V and 2.5V/1.8V, the ST1G3236 achieves high speed operation while maintaining low power dissipation. VCCA and VCCB can be powered from 1.2V to 3.6V respectively. The DIR pin is designed to track VCCB.

The device is intended for two-way asynchronous communication between data buses and the direction of data transmission is determined by DIR inputs.

All inputs are equipped with protection circuits against static discharge, giving them 2kV ESD immunity and transient excess voltage.

  • 機能一覧

    • Latch-up performance exceeds 100mA per JESD 78, Class II
    • Operating voltage range: VCCA(Opr) = 1.2V to 3.6VVCCB(Opr) = 1.2V to VCCA
    • High speed: tPD= 4.0ns (Max.) at TA= 85°C
    • Balanced propagation delays:tPLHtPHL
    • Low power dissipation: ICCA = ICCB = 5μA(Max.) at TA = 85°C
    • 26Ω series resistor on A-side outputs
    • ESD performance exceeds JESD222000-V Human-body model (A114-A)
    • Power-down protection on inputs and outputs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST1G3236

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models