ST207EC
Obsolete
Design Win
15KV ESD PROTECTED 5V RS-232 TRANSCEIVER, [0oC, 70oC] TEMPERATURE RANGE

データシートをダウンロード

製品概要

概要

The ST207E is a 5 driver and 3 receiver devices designed for RS-232 and V.28 communications in harsh environments. Each transmitter output and receiver input is protected against ±15 KV electrostatic discharge (ESD) shocks. The drivers and receivers of the ST207E meet all EIA/TIA-232E and CCITT V.28 specifications at data rates up to 120 Kbps, when loaded in accordance with the EIA/TIA-232E specification.

The ST207E operates with four 0.1 µF capacitors. It came in 24-pin SSOP and TSSOP packages.

  • 機能一覧

    • ESD protection for RS-232 i/o pins: ±15 kV human body model
    • Guaranteed slew rate 3 V/ms (min.)
    • 230kbps data rate
    • Packaged in SSO-24 and TSSOP24
    • Operates from a single 5 V power supply

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST207EC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models