ST2149
Obsolete
Design Win
4-bit dual supply level translator without direction control pin

データシートをダウンロード

製品概要

概要

The ST2149 is a 4-bit dual supply level translator which provides the level shifting capability to allow data transfer in a multi-voltage system. Externally applied voltages, VCCand VL, set the logic levels on either side of the device. Its architecture allows bi-directional level translation without a control pin.

The ST2149 accepts VLfrom 1.65 to 3.6 V and VCCfrom 1.65 to 5.5 V, making it ideal for data transfer between low-voltage ASICs/PLD and higher voltage systems. This device has a tri-state output mode which can be used to disable all I/Os.

The ST2149 supports power-down mode when VCCis grounded/floating or when the device is disabled via the OE pin.

  • 機能一覧

    • 42 MHz: 84 Mbps (max.) data rate at VL= 1.8 V, VCC= 3.3 V
    • Bi-directional level translation without direction control pin
    • Wide voltage range (VCC≥ VL):
      • VLranges from 1.65 to 3.6 V
      • VCCranges from VLto 5.5 V
    • Power-down mode feature - when VCCsupply is off, all I/Os are in high impedance
    • Totem pole driving
    • 5.5 V tolerant enable pin
    • ESD performance on all pins: ±2 kV HBM
    • Small package and footprint QFN16 (2.6 x 1.8 mm) package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2149

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models