ST2149B
Obsolete
Design Win
4-bit dual supply level translator without direction control pin

データシートをダウンロード

製品概要

概要

The ST2149B is a 4-bit dual supply level translator which provides the level shifting capability to allow data transfer in a multi-voltage system. Externally applied voltages, VCCand VL, set the logic levels on either side of the device. Its architecture allows bi-directional level translation without a control pin.

The ST2149B accepts VLfrom 1.65 to 3.6 V and VCCfrom VLto 5.5 V, making it ideal for data transfer between low-voltage ASICs/PLD and higher voltage systems. This device has a tri-state output mode which can be used to disable all I/Os.

  • 機能一覧

    • 45 MHz: 90 Mbps (max.) data rate at VL= 1.8 V, VCC= 3.3 V
    • Bi-directional level translation without direction control pin
    • Wide voltage range (VL ≤ VCC):
      • VLranges from 1.65 to 3.6 V
      • VCCranges from 1.65 to 5.5 V
    • Totem-pole driving
    • 5.5 V tolerant enable pin
    • ESD performance on all pins: ±2 kV HBM
    • Small package and footprint QFN12 (1.7 x 2.0 mm)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2149B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models