ST2329I
Obsolete
Design Win
2-bit level translator for I2C/SPI with 10KOhm pull-up

データシートをダウンロード

製品概要

概要

ST2329I is a 2-bit dual-supply level translator which provides the level shifting capability to allow data transfer in a multi-voltage system. Externally applied voltages, VCCand VL, set the logic levels on either side of the device. It utilizes a transmission gate based design that allows bidirectional level translation without a control pin.

The ST2329I accepts VLfrom 1.65 V to 3.6 V and VCCfrom 1.80 V to 5.5 V, making it ideal for data transfer between low-voltage ASICs/PLD and higher voltage systems. This device has a tri-state output mode which can be used to disable all the I/Os.

The ST2329I supports power-down mode when VCCis grounded/floating and the device is disabled via the OE pin. The device has integrated 10 kΩ pull-ups on both sides.

  • 機能一覧

    • 18 Mbps (max.) data rate when driven by a totem pole driver
    • 6.8 Mbps (max.) data rate when driven by an open drain pole driver
    • Bidirectional level translation, without direction pin
    • Wide VLvoltage range of 1.65 V to 3.6 V
    • Wide VCCvoltage range of 1.80 V to 5.5 V
    • Integrated 10 kΩ pull-up on both VCCand VLsides
    • Power-down mode feature; when either supply is off, all I/Os are in high impedance
    • Low quiescent current (max. 4 μA)
    • Able to be driven by totem pole and open drain drivers
    • 5.5 V tolerant enable pin
    • ESD performance on all pins: ±2 kV HBM
    • Small package and footprint - QFN10 (1.8 x 1.4 mm) package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2329I

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models