ST2349A
Obsolete
Design Win
4-bit dual supply level translator without direction control pin

データシートをダウンロード

製品概要

概要

The ST2349A is a 4-bit dual supply level translator which provides the level shifting capability to allow data transfer in a multi-voltage system. Externally applied voltages, VCC and VL, set the logic levels on either side of the device. It utilizes transmission gate-based design that allows bi-directional level translation without a control pin.

The ST2349A accepts a VL from 1.65 to 3.6 V and VCC from 1.80 to 5.5 V, making it ideal for data transfer between low-voltage ASICs/PLD and higher voltage systems. This device has a tristate output mode which can be used to disable all I/Os.

The ST2349A supports power down mode when VCC is grounded/floating and the device is disabled via the OE pin.

  • 機能一覧

    • ESD performance on all pins: ±2 kV HBM
    • 5.5 V tolerant enable pin
    • Small package and footprint QFN16 (2.6 x 1.8 mm) package
    • Low quiescent current (max 8 μA)
    • Power down mode feature – when either supply is off, all I/Os are in high impedance
    • 18 Mbps (max) data rate when driven by a totem pole driver
    • Bi-directional level translation without direction control pin
    • 6.8 Mbps (max) data rate when driven by an open drain pole driver
    • Wide VCC voltage range of 1.80 to 5.5 V
    • Able to be driven by totem pole and open drain drivers
    • Wide VL voltage range of 1.65 to 3.6 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2349A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models