ST2G3236
Obsolete
Design Win
2-bit dual supply bus transceiver level translator with a side series resistor

データシートをダウンロード

製品概要

概要

The ST2G3236 is a dual supply, low-voltage CMOS 2-bit bus transceiver produced with sub-micron silicon gate and five-layer metal wiring C2MOS technology. Designed for use as an interface between a 3.3 V bus and a 2.5 V or 1.8 V bus in mixed 3.3 V/1.8 V, 3.3 V/2.5 V and 2.5 V/1.8 V supply systems, it achieves high speed operation while maintaining the CMOS low power dissipation.

This IC is intended for two-way asynchronous communication between data buses, and the direction of data transmission is determined by DIR inputs. The A-port interfaces with the 3 V bus, and the B-port with the 2.5 V and 1.8 V bus.

All inputs are equipped with protection circuits to protect against static discharge, giving them 2 kV of ESD immunity and transient excess voltage.

  • 機能一覧

    • High speed:
      • tPD= 6.2 ns (max) at TA= 85 °C
      • VCCB= 1.8 V
      • VCCA= 3.3 V
    • Low power dissipation:
      • ICCA= ICCB= 5 μA (max) at TA= 85 °C
    • Symmetrical output impedance:
      • |IOHA| = IOLA= 7 mA min at VCCA= 2.75 V; VCCB= 1.65 V or 2.3 V
      • |IOHB| = IOLB= 2 mA min at VCCA= 2.3 V or 3.0 V; VCCB= 1.65 V
    • Balanced propagation delays:
      • TPLH≈ TPHL
    • Power-down protection on inputs and outputs
    • 26 Ω series resistor on A side
    • Operating voltage range:
      • VCCA(OPR) = 1.4 V to 3.6 V
      • VCCB(OPR) = 1.4 V to 3.6 V
    • Max data rates:
      • 380 Mbps (1.8 V to 3.3 V translation)
      • 260 Mbps (<1.8 V to 3.3 V translation)
      • 260 Mbps (translate to 2.5 V)
      • 210 Mbps (translate to 1.5 V)
    • Latch-up performance exceeds 500 mA (JESD17)
    • ESD performance:
      • HBM > 2 kV (MIL STD 883 method 3015)
      • MM > 200 V

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2G3236

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models