ST4E1650F
Active
Education Design Win
50 Mbps, full-duplex RS485 transceiver with ± 16 kV IEC 61000-4-2 contact ESD protection

データシートをダウンロード

製品概要

主な利点

強化された保護機能と信頼性

内蔵フェイルセーフ・レシーバ、ホットスワップ機能、そして最大±16kVのIEC 61000-4-2準拠の接触型ESD保護により、システムの堅牢性と稼働率を最大限に高める

省スペース、低消費電力の産業用ソリューション

コンパクトなDFN10 3x3mmパッケージ、低静止電流、-40℃~+125℃動作により、過酷な環境下でもエネルギー効率の高い設計を実現

堅牢な高速RS-485通信

最大50Mbpsの全二重通信と高い受信ヒステリシスにより、ノイズの多い産業用ネットワークでも信頼性の高いデータ整合性を確保

概要

The ST4E1650F is a low-power differential line transceiver for data transmission standard RS485 applications in full-duplex mode.

The ST4E1650F operates up to 50 Mbps. It is ideal for multi-point applications in a constrained and difficult industrial environment. It is robust to ESD transients. In particular, the bus pins support ±16 kV IEC 61000-4-2 contact discharge. It features robust hot-swap capability during switching on and off, or during plug-in. The fail-safe receiver ensures a logic-high output when the inputs are shorted, open, or indeterminate. The high level of receiver hysteresis improves the noise rejection and the signal integrity.

The ST4E1650F is available in a small 3 mm x 3 mm DFN10 package and operates in a -40 °C to 125 °C temperature range.

  • 機能一覧

    • Meets or exceeds the requirements of the TIA/EIA-485A standard
    • 3 V to 3.6 V supply voltage
    • High speed: up to 50 Mbps data rate
    • Up to 128 bus nodes
    • Receiver hysteresis of 70 mV
    • Full-duplex topology
    • Integrated protections
      • Fail-safe receiver (bus open, idle, and shorted)
      • Thermal shutdown protection
      • Hot swap capability
      • Bus I/O ESD protection±16 kV IEC61000-4-2 contact discharge±30 kV HBM±4 kV IEC61000-4-4 fast transient burst
    • Low quiescent current in shutdown mode
    • -40 °C to +125 °C operating temperature
    • Available in DFN10 industry standard

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST4E1650F

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
ST4E1650FIDT
Active
SO-14 Industrial Ecopack2 10 2023-05-23T00:00:00.000+02:00
ST4E1650FIQT
Active
VDFPN 10 3x3x1.0 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00

ST4E1650FIDT

Package:

SO-14

Material Declaration**:

Marketing Status

Active

Package

SO-14

Grade

Industrial

RoHS Compliance Grade

Ecopack2

ST4E1650FIQT

Package:

VDFPN 10 3x3x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VDFPN 10 3x3x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Autoshutdown
最小
最大
ST4E1650FIQT

販売代理店在庫 ST4E1650FIQT

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

ST4E1650FIDT

販売代理店在庫 ST4E1650FIDT

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

ST4E1650FIQT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4E1650FIQT

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

販売代理店

販売代理店在庫データ:

ST4E1650FIDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST4E1650FIDT

Operating Temperature (°C)

Min:

Max:

Autoshutdown:

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。