STCOMET
量産中
Design Win
Smart meter and powerline communication system-on-chip

Download datasheet

製品概要

概要

The STCOMET is a device that integrates a power line communication (PLC) modem, a high-performance application core and metrology functions.

The PLC modem architecture has been designed to target the EN50065, FCC, ARIB compliant PLC applications. Together with the application core, it enables the STCOMET to support the ITU-T G.9001, ITU-T G.9903 (G3-PLC®), ITU-T G.9904 (PRIME), IEEE 1901.2, IEC 61334-5-1 (G1), CLC/TS 50568 (METERS AND MORE®) and other narrow band PLC protocol specifications.

The metrology sub-system is suitable for EN 50470-1, EN 50470-3, IEC 62053-21, IEC 62053-22 and IEC 62053-23 compliant class1, class0.5 and class0.2 AC metering applications.

  • 特徴

    • Integrated differential PLC analog front-end
      • PGA with automatic gain control and ADC
      • Current DAC with transmission predriver
      • Digital transmission level control
      • Zero crossing comparator
      • Up to 500 kHz PLC signal bandwidth
    • Integrated dual line driver
      • 14 V p-p single ended, 28 V p-p differential output range
      • Very high linearity for EMC compliance
      • Externally configurable amplifier topology
      • 1 A rms max. current
      • Embedded overtemperature protection
      • Suitable for all PLC signals up to 500 kHz
    • Fully reprogrammable real-time engine (RTE) modem for PLC standards up to 500 kHz
    • High accuracy metering front-end
      • 3 independent 24-bit ΣΔ ADC channels
      • 3.6 kHz bandwidth
      • Dedicated DSP for turnkey calculation of metrology parameters
      • Direct access to 24-bit ΣΔ data
    • Integrated application core: ARM® 32-bit Cortex™-M4F CPU
      • 96 MHz maximum frequency
      • 8-channel direct memory access controller
      • 8-region memory protection unit
      • Serial wire and JTAG interfaces
      • Cortex-M4 Embedded Trace Macrocell™
      • Up to 86 multiplexed GPIOs
      • 11 timers
      • 1 flexible CRC calculation unit
      • 5 USARTs (ISO 7816 compliant), 5 SPI, 3 I2C
      • 12-bit general purpose ADC with 6 channels
    • Cryptographic engine
      • AES 128/192/256 engine
      • True random number generator
    • メモリ
      • 640 kB or 1 MB of embedded Flash
      • 128 kB of embedded SRAM
      • 8 kB of embedded shared RAM
      • Flexible static memory controller
    • Clock management
      • 24 MHz external crystal for system clock with internal QFS synthesizer
      • 32.768 kHz external crystal for RTC
    • パワー・マネジメント
      • 3.3 V and 8 - 18 V external supply voltages
      • 1.2 V and 5 V integrated linear regulators
      • Normal and low power modes
    • Real-time clock (RTC)
      • VBAT supply with battery health monitoring for RTC and backup registers
    • -40 °C to +85 °C operating temperature range

おすすめ製品

EDAシンボル / フットプリント / 3Dモデル

STマイクロエレクトロニクス - STCOMET

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STCOMET05
量産中
TQFP 176 20x20x1.0 インダストリアル Ecopack2 - -
STCOMET10
量産中
TQFP 176 20x20x1.0 インダストリアル Ecopack2 - -

STCOMET05

Package:

TQFP 176 20x20x1.0

Material Declaration**:

Marketing Status

量産中

Package

TQFP 176 20x20x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STCOMET10

Package:

TQFP 176 20x20x1.0

Material Declaration**:

PDF XML

Marketing Status

量産中

Package

TQFP 176 20x20x1.0

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Loading...
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包タイプ
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STCOMET10

販売代理店在庫 STCOMET10

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STCOMET05

販売代理店在庫 STCOMET05

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STCOMET10 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STCOMET10

販売代理店

販売代理店在庫データ:

STCOMET05 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包タイプ:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

製品型番:

STCOMET05

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。