TSH511
Obsolete
Design Win
Dual FM receiver with audio amplifiers

データシートをダウンロード

製品概要

概要

The TSH511 is a 0.4 to 11MHz dual FM receiver. This circuit offers the functions needed for a highly sensitive infrared hi-fi stereo receiver.

Featuring high input sensitivity and high input dynamic range, each receiver integrates an RF front-end LNA, an intermediate amplifier with 2 external filters, a voltage limiter, a quadrature FM demodulator, and finally an audio buffer.

The integrated audio buffers are able to directly drive a 16-ohm headphone with 20mW. A squelch circuit mutes both audio amplifiers.

Access pins to each section makes the TSH511 suited for a wide field of applications.

For mono applications, the standby pin enables one receiver only, reducing the supply current.

The TSH511 forms a chipset with the dual transmitter TSH512.

  • 機能一覧

    • Flexibility: access pins for each section
    • High sensitivity: 4μV @12dB SINAD
    • Supply voltage: 2.3V to 5.5V
    • Two FM receivers for stereo
    • Carriers frequency range: 0.4MHz to 11MHz
    • Audio outputs: 20mW into 16 ohms
    • Receiver 2 Standby for mono operation
    • Integrated audio buffers

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSH511

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models