M24M01E-U
Active
Education Design Win
1-Mbit serial I2C bus EEPROM with configurable device address

データシートをダウンロード 購入

製品概要

主な利点

工場出荷時に書き込み済み、かつ唯一無二のID

UIDは一意性が保証されており、現場での改ざんは不可能です。

Easy plug and play integration

JEDEC 8‑pin package enable a ready‑to‑use solution that saves design and test time

Robust data integrity

Up to 200-year data retention and 4 million write cycles ensure reliable, long‑term storage

概要

The M24M01E-U is a 1-Mbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 128 K × 8 bits. It can operate with a supply voltage from 1.6 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature range from -40 °C to +85 °C.

The device offers three 8-bit registers, namely: the device type identifier (DTI) register, the configurable device address (CDA), and the software write protection (SWP) register.

The device also offers an additional 256-byte identification page. This page stores a 128‑bit (16‑byte) unique factory-programmed serial number, locked in read-only mode at factory delivery.

The uniqueness of the serial number is ensured across the whole portfolio of serial EEPROMs manufactured by STMicroelectronics, offering a unique identifier.

  • 機能一覧

    • I²C interface
      • Compatible with the following I²C bus modes:
        • 1 MHz (Fast-mode Plus)
        • 400 kHz (Fast-mode)
        • 100 kHz (Standard-mode)
    • Memory
      • 1-Mbit (128-Kbyte) of EEPROM
      • Page size: 256-byte
    • Identification page
      • 256-byte locked in read-only at factory delivery
    • UID
      • 128-bit (16-byte) unique factory-programmed serial number
    • Supply voltage
      • Wide voltage range: 1.6 V to 5.5 V
    • Temperature
      • Operating temperature range: -40 °C to +85 °C
    • Fast write cycle time
      • Byte and page write within 4 ms (typically 3 ms)
    • Performance
      • Enhanced ESD/latch-up protection
      • More than 4 million write cycles
      • More than 200-year data retention
      • Fast wake-up time (less than 5 µs)
    • Ultralow-power current consumption
      • 350 nA (typical) in standby mode
      • 100 µA (typical) for read current
      • 400 µA (typical) for write current
    • Advanced features
      • Configurable device address register
      • Device type identifier register (read-only)
      • Software write protection register
      • Hardware write protection of the whole memory array
      • Random and sequential read modes
    • Packages
      • SO8N (ECOPACK2-compliant)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24M01E-U

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
M24M01E-UFMN6TP
Active
SO-8 Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

M24M01E-UFMN6TP

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
最小
最大
M24M01E-UFMN6TP

販売代理店在庫 M24M01E-UFMN6TP

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

M24M01E-UFMN6TP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M24M01E-UFMN6TP

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。