製品概要
概要
The M24M04E-F is a 4-Mbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 512 K x 8 bits. The device can operate with a supply voltage from 1.6 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature range of -40 °C to +85 °C.
The M24M04E-F offers two 8-bit registers: The device type identifier (DTI) register, which is permanently locked in read-only mode and the software write protection (SWP) register authorizing the user, through software, to write protect partial or full memory array.
The device offers an additional page, named the identification page (512 bytes). This page can store sensitive application parameters, which can later be permanently locked in read-only mode.
The device is available in the standard 8-pin TSSOP8 and SO8N packages, as well as in 5-ball wafer level chip scale packaging (WLCSP) with the WC pin.
-
機能一覧
- I²C interface
- Compatible with the following I²C bus modes:
- 1 MHz (Fast-mode Plus)
- 400 kHz (Fast-mode)
- 100 kHz (Standard-mode)
- Compatible with the following I²C bus modes:
- Memory
- 4-Mbit (512-Kbyte) EEPROM
- Page size: 512 bytes
- Additional 512-byte lockable identification page
- Power supply
- Wide voltage range: 1.6 V to 5.5 V
- Temperature
- Operating temperature range: -40 °C to +85 °C
- Fast write cycle time
- Byte and page write within 4 ms (typically 3.3 ms)
- Performance
- Enhanced ESD/latch-up protection
- More than 4 million write cycles
- More than 200-year data retention
- Fast wake-up time (less than 5 μs)
- Ultralow power current consumption
- 350 nA (typical) in standby mode
- 100 μA (typical) for read current
- 700 μA (typical) for write current
- Advanced features
- Device type identifier register (in read-only)
- Software write protection register
- Hardware write protection of the whole memory array
- Random and sequential read modes
- Packages
- SO8N, TSSOP8, WLCSP5 (ECOPACK2 compliant)
- I²C interface
EDA Symbols, Footprints and 3D Models
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
IBIS models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 13 Oct 2026 | 13 Oct 2026 |
CAD Symbol & Footprint models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 27 Apr 2021 | 27 Apr 2021 |
Verilog models (2)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 28 Jan 2021 | 28 Jan 2021 | |||
| ZIP | 1.0 | 22 Jan 2021 | 22 Jan 2021 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| M24M04E-FDW6TP | Active 交換品交換品 | TSSOP-8L | Industrial | Ecopack2 | 10 | 2022-01-01T00:00:00.000+01:00 | |
| M24M04E-FMN3ENGI | Preview 製品は設計段階にあります。 | SO8 | Industrial | Ecopack2 | 10 | 2022-01-01T00:00:00.000+01:00 | |
| M24M04E-FMN6TP | Evaluation 製品の特性評価中です。エンジニアリング・サンプルは限定的にご利用いただけます。 | SO8 | Industrial | Ecopack2 | 10 | 2022-01-01T00:00:00.000+01:00 | |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Free Samples | ESample Max Qty | Replacement Product | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 最小 | 最大 | ||||||||||||||||
| M24M04E-FDW6TP | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
| |||||||||||
| M24M04E-FMN3ENGI | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
| |||||||||||
| M24M04E-FMN6TP | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
| |||||||||||
M24M04E-FDW6TP Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
M24M04E-FMN3ENGI Preview
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
M24M04E-FMN6TP Evaluation
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。