M95128-125
Obsolete
Design Win
Automotive 128 Kbit SPI bus EEPROM

データシートをダウンロード

製品概要

概要

The M95128 devices are Electrically Erasable PROgrammable Memories (EEPROMs) organized as 16384 x 8 bits, accessed through the SPI bus.

The M95128 devices can operate with a supply range from 2.5 V up to 5.5 V, and are guaranteed over the -40 °C/+125 °C temperature range. They are compliant with the Automotive standard AEC-Q100 Grade 1.

  • 機能一覧

    • Compatible with the Serial Peripheral Interface (SPI) bus
    • Memory array
      • 128 Kb (16 Kbytes) of EEPROM
      • Page size: 64 bytes
    • Write
      • Byte Write within 5 ms
      • Page Write within 5 ms
    • Write Protect: quarter, half or whole memory array
    • High-speed clock: 10 MHz
    • Single supply voltage:
      • 4.5 V to 5.5 V for M95128
      • 2.5 V to 5.5 V for M95128-W
    • Operating temperature range: from -40°C up to +125°C
    • Enhanced ESD protection
    • More than 1 million Write cycles
    • More than 40-year data retention
    • Packages
      • RoHS compliant and halogen-free (ECOPACK®)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95128-125

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models