M95M01-DRE
Active
Education Design Win
1-Mbit serial SPI bus EEPROM operating at 105C

データシートをダウンロード 購入

製品概要

概要

The M95M01-DRE is a 1-Mbit serial electrically erasable programmable memory (EEPROM) devices capable of operating up to 105°C. The product complies with the reliability requirements defined by AEC-Q100 Grade 2 and is accessed through a simple serial SPI-compatible interface running at up to 16 MHz.

The device is a byte-alterable memory, organized as 512 pages of 256 bytes. The data integrity is significantly improved by an embedded error correction code logic.

The M95M01-DRE offers an additional identification page (256 bytes), where the ST device identification can be read. This page can also store sensitive application parameters, which can later be permanently locked in read-only mode.

  1. See Package information for package dimensions and how to identify pin 1.
  • 機能一覧

    • SPI interface
      • Compatible with the serial peripheral interface (SPI) bus
    • Memory
      • 1-Mbit (128 Kbytes) EEPROM
      • Page size: 256 bytes
      • Additional 256-byte lockable identification page
    • Supply voltage
      • 1.7 V to 5.5 V
    • Temperature
      • Operating temperature range: -40°C up to +105°C
    • Clock frequency
      • Up to 16 MHz
    • Fast write cycle time
      • Byte and page write within 3.5 ms (typically 2.6 ms)
    • Advanced features
      • Schmitt trigger inputs for noise filtering
      • Software write protection by quarter block
      • Hardware write protection of the whole memory array
      • Enhanced ESD/latch-up protection
      • ESD human body model 4000 V
      • 5 μs fast wake-up time
    • Write cycle performance
      • More than 4 million write cycles at +25°C
      • More than 1.2 million write cycles at +85°C
      • More than 900 K write cycles at +105°C
    • Data retention performance
      • More than 200 year data retention
    • Ultra-low power current consumption
      • 0.6 μA (typical) in standby mode
      • 650 μA (typical) for read current
      • 1 mA (typical) for write current
    • Packages
      • SO8N, TSSOP8 (ECOPACK2-compliant)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M95M01-DRE

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
M95M01-DRDW8TP/V
Active
TSSOP-8L Automotive Ecopack2 15 2025-04-01T00:00:00.000+02:00
M95M01-DRMN8TP/V
Active
SO8 Industrial Ecopack2 15 2025-04-01T00:00:00.000+02:00

M95M01-DRDW8TP/V

Package:

TSSOP-8L

Material Declaration**:

Marketing Status

Active

Package

TSSOP-8L

Grade

Automotive

RoHS Compliance Grade

Ecopack2

M95M01-DRMN8TP/V

Package:

SO8

Material Declaration**:

Marketing Status

Active

Package

SO8

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
Replacement Product
最小
最大
M95M01-DRDW8TP/V

販売代理店在庫 M95M01-DRDW8TP/V

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

M95M01-DRMN8TP/V

販売代理店在庫 M95M01-DRMN8TP/V

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

M95M01-DRDW8TP/V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95M01-DRDW8TP/V

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

販売代理店

販売代理店在庫データ:

M95M01-DRMN8TP/V Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

M95M01-DRMN8TP/V

Operating Temperature (°C)

Min:

Max:

Free Samples:

-

ESample Max Qty:

-

Replacement Product:

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。