ASM330LHHG1
Active
Education Education Design Win
High-accuracy 6-axis automotive inertial measurement unit (IMU) with dual operating modes

データシートをダウンロード 購入

製品概要

概要

The ASM330LHHG1 is a 6-axis IMU featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope with an extended temperature range up to +125°C, designed to address automotive nonsafety applications.

ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes to serve both the automotive and consumer markets. The ASM330LHHG1 is AEC-Q100 compliant and industrialized through a dedicated MEMS production flow to meet automotive reliability standards. All the parts are fully tested with respect to temperature to ensure the highest quality level.

The sensing elements are manufactured using ST’s proprietary micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit, which is trimmed to better match the characteristics of the sensing element.

The ASM330LHHG1 has a full-scale acceleration range of ±2/±4/±8/±16 g and a wide angular rate range of ±125/±250/±500/±1000/±2000/±4000 dps that enables its usage in a broad range of automotive applications.

The device supports dual operating modes: high-performance mode and low-power mode.

All the design aspects of the ASM330LHHG1 have been optimized to reach superior output stability, extremely low noise, and full data synchronization to the benefit of sensor-assisted applications like dead reckoning and sensor fusion.

The ASM330LHHG1 is available in an overmolded 14-lead plastic, land grid array (LGA) package.

  • 機能一覧

    • AEC-Q100 qualified
    • Android Auto™ compliant and CarPlay® compliant
    • Extended temperature range from -40 to +125°C
    • Embedded compensation for high stability over temperature
    • Accelerometer user-selectable full scale up to ±16 g
    • Extended gyroscope range from ±125 to ±4000 dps
    • Dual operating modes: high-performance and low-power mode
    • I²C, MIPI I3C®, and SPI serial interfaces
    • Six-channel synchronized output to enhance the accuracy of dead-reckoning algorithms
    • Smart programmable interrupts
    • Embedded 3 KB FIFO available to underload host processor
    • ECOPACK and RoHS compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ASM330LHHG1

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
ASM330LHHG1TR
Active
LGA 14L 2.5x3x0.86 mm Ecopack2 15 2023-07-01T00:00:00.000+02:00

ASM330LHHG1TR

Package:

LGA 14L 2.5x3x0.86 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LGA 14L 2.5x3x0.86 mm

RoHS Compliance Grade

Ecopack2

Longevity Commitment

15

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
ASM330LHHG1TR

販売代理店在庫 ASM330LHHG1TR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

ASM330LHHG1TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ASM330LHHG1TR

Operating Temperature (°C)

Min:

Max:

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。