LPS225HB
Obsolete
Design Win
Piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer

データシートをダウンロード

製品概要

概要

The LPS225HB is an ultra-compact piezoresistive absolute pressure sensor. It includes a monolithic sensing element and an IC interface which communicates a digital signal from the sensing element to the application.

The sensing element, which detects absolute pressure, consists of a suspended membrane inside a single mono-silicon substrate and is manufactured using a dedicated process developed by ST.

The membrane is very small compared to the traditionally built silicon micromachined membranes. Membrane breakage is prevented by an intrinsic mechanical stopper.

The IC interface is manufactured using a standard CMOS process that allows a high level of integration to design a dedicated circuit which is trimmed to better match the characteristics of the sensing element.

The LPS225HB is available in a full-mold, holed LGA package (HLGA). It is guaranteed to operate over a temperature range extending from -40 °C to +85 °C. The package is holed to allow external pressure to reach the sensing element.

  • 機能一覧

    • 26 to 126 kPa absolute pressure range
    • High-resolution mode: 1 Pa RMS
    • Low-power mode: 3.5 Pa RMS
    • Current consumption down to 4 μA
    • High overpressure capability: 20x full scale
    • Embedded temperature compensation
    • Embedded 24-bit ADC
    • ODR from 1 Hz to 75 Hz
    • SPI and I²C interfaces
    • Embedded FIFO
    • Interrupt functions: Data Ready, FIFO flags, pressure thresholds
    • Supply voltage: 1.7 to 3.6 V
    • Small and thin package
    • ECOPACK® lead-free compliant

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LPS225HB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models