製品概要

概要

The MPXV4006 series piezoresistive transducers are state-of-the-art monolithic silicon pressure sensors designed for the appliance, consumer, health care and industrial market. The analog output can be read directly into the A/D input of the microcontrollers. This transducer combines advanced micromachining techniques, thin-film metallization, and bipolar processing to provide an accurate, high level analog output signal that is proportional to the applied pressure. The axial port has been modified to accommodate industrial grade tubing.

  • 機能一覧

    • 2.5% Maximum Error over +10°C to +60°C with Auto Zero
    • 5% Maximum Error over +10°C to +60°C without Auto Zero
    • Durable Thermoplastic (PPS) Package
    • Available in Surface Mount (SMT) or Through-Hole (DIP) Configurations
    • Available with Standard Fluorosilicone Gel or Media Resistant Gel

EDA Symbols, Footprints and 3D Models

STMicroelectronics - MPVZ4006GW6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models