NXLS95230AES
Active
Design Win
Single channel inertial sensor

データシートをダウンロード

製品概要

概要

The NXLS9xxx0 is a single channel DSI3, PSI5, SPI, and I²C compatible lateral (X-axis or Y-axis) or vertical (Z-axis) inertial sensor.

  • 機能一覧

    • X-axis, Y-axis, or Z-axis
      • Medium g ranges from ± 15.5 g to ± 150 g nominal full-scale range
      • High g ranges from ± 50 g to ± 500 g nominal full-scale range
    • –40 °C to 125 °C operating temperature range
    • DSI3 compatible
      • Discovery mode for physical location identification
      • High side bus switch output driver
      • Command and response mode support for device configuration
      • Periodic data collection mode support for sensor data transfers.
      • Background diagnostic mode support during periodic data collection mode
    • PSI5 Version 2.1 compatible
      • Compatible modes: P10P-500/3L P10P-500/4H A10P-228/1L P10CRC-xxx/xx P16CRC-xxx/xx and many others
      • Programmable time slots with 1 µs resolution
      • Selectable baud rate: 125 kBd or 189 kBd
      • 10- and 16-bit data options
      • Selectable error detection: even parity, or 3-bit CRC
      • Optional daisy chain with external low side switch
      • Two-wire programming mode
    • 32-bit SPI compatible serial interface
      • 3.3 V or 5 V single supply operation
      • Register read and write commands
      • Sensor data transmission commands 12-bit data, left justified in a 16-bit data field Command echo with 3-bit source identification 2-bit basic status and 2-bit detailed status fields 8-bit CRC
    • I²C compatible serial interface
      • Slave mode operation
      • Standard mode, fast mode, and fast mode plus support
    • Programmable arming function
    • DSP
      • Up to a fourth order low-pass filter with rolloff frequency options from 12.5 Hz to 1500 Hz
      • Optional single pole high pass filter with fast startup and output rate limiting
      • Optional moving average
      • Optional 16 to 1 output interpolation
    • Pb-free 16-Pin QFN 4 mm x 4 mm x 1.45 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - NXLS95230AES

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
NXLS95230AESR2
Active
HLQFN16 4 x 4 x 1.45 mm Ecopack3 - -

NXLS95230AESR2

Package:

HLQFN16 4 x 4 x 1.45 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HLQFN16 4 x 4 x 1.45 mm

RoHS Compliance Grade

Ecopack3

Longevity Commitment

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
NXLS95230AESR2

販売代理店在庫 NXLS95230AESR2

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

NXLS95230AESR2 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

NXLS95230AESR2

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。