製品概要
概要
The NXLS9xxx0 is a single channel DSI3, PSI5, SPI, and I²C compatible lateral (X-axis or Y-axis) or vertical (Z-axis) inertial sensor.
-
機能一覧
- X-axis, Y-axis, or Z-axis
- Medium g ranges from ± 15.5 g to ± 150 g nominal full-scale range
- High g ranges from ± 50 g to ± 500 g nominal full-scale range
- –40 °C to 125 °C operating temperature range
- DSI3 compatible
- Discovery mode for physical location identification
- High side bus switch output driver
- Command and response mode support for device configuration
- Periodic data collection mode support for sensor data transfers.
- Background diagnostic mode support during periodic data collection mode
- PSI5 Version 2.1 compatible
- Compatible modes:
P10P-500/3L P10P-500/4H A10P-228/1L P10CRC-xxx/xx P16CRC-xxx/xx and many others - Programmable time slots with 1 µs resolution
- Selectable baud rate: 125 kBd or 189 kBd
- 10- and 16-bit data options
- Selectable error detection: even parity, or 3-bit CRC
- Optional daisy chain with external low side switch
- Two-wire programming mode
- Compatible modes:
- 32-bit SPI compatible serial interface
- 3.3 V or 5 V single supply operation
- Register read and write commands
- Sensor data transmission commands
12-bit data, left justified in a 16-bit data field Command echo with 3-bit source identification 2-bit basic status and 2-bit detailed status fields 8-bit CRC
- I²C compatible serial interface
- Slave mode operation
- Standard mode, fast mode, and fast mode plus support
- Programmable arming function
- DSP
- Up to a fourth order low-pass filter with rolloff frequency options from 12.5 Hz to 1500 Hz
- Optional single pole high pass filter with fast startup and output rate limiting
- Optional moving average
- Optional 16 to 1 output interpolation
- Pb-free 16-Pin QFN 4 mm x 4 mm x 1.45 mm package
- X-axis, Y-axis, or Z-axis
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | RoHSコンプライアンスグレード | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| NXLS96620AESR2 | Active 交換品交換品 | HLQFN16 4 x 4 x 1.45 mm | Ecopack3 | - | - |
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NXLS96620AESR2 | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
NXLS96620AESR2 Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。