STM32F383VC
Obsolete
Design Win
Analog and DSP with FPU ARM Cortex-M4 MCU with 256 Kbytes Flash, 72 MHz CPU, MPU, 16-bit ADC, comparators

データシートをダウンロード

本製品ステータス

Obsolete
. 

代わりに次の製品をお勧めします: 

STM32F378VC

製品概要

概要

The STM32F383xx family is based on the high-performance ARM® Cortex™-M4 32-bit RISC core operating at a frequency of up to 72 MHz, and embedding a floating point unit (FPU), a memory protection unit (MPU) and an embedded trace macrocell (ETM). The family incorporates high-speed embedded memories (up to 256 Kbyte of Flash memory, up to 32 Kbytes of SRAM), and an extensive range of enhanced I/Os and peripherals connected to two APB buses.

The STM32F383xx devices offer one fast 12-bit ADC (1 Msps), up to three 16-bit Sigma delta ADCs, up to two comparators, up to two DACs (DAC1 with 2 channels and DAC2 with 1 channel), a low-power RTC, 9 general-purpose 16-bit timers, two general-purpose 32-bit timers, three basic timers.

They also feature standard and advanced communication interfaces: up to two I2Cs, three SPIs, all with muxed I2Ss, three USARTs and CAN.

The STM32F383xx family operates in the -40 to +85 °C and -40 to +105 °C temperature ranges from a 1.8 V ± 8% power supply. A comprehensive set of power-saving mode allows the design of low-power applications.

The STM32F383xx family offers devices in five packages ranging from 48 pins to 100 pins. The set of included peripherals changes with the device chosen.

  • 機能一覧

    • Core: ARM®32-bit Cortex™-M4 CPU (72 MHz max), single-cycle multiplication and HW division, DSP instruction with FPU (floating-point unit) and MPU (memory protection unit)
    • 1.25 DMIPS/MHz (Dhrystone 2.1)
    • Memories
      • 64 to 256 Kbytes of Flash memory
      • 32 Kbytes of SRAM with HW parity check
    • CRC calculation unit
    • Reset and power management
      • Supply: VDD= 1.8 V ± 8%, VDDA= 1.65 - 3.6 V
      • External POR pin
      • Low power modes: Sleep and Stop
    • Clock management
      • 4 to 32 MHz crystal oscillator
      • 32 kHz oscillator for RTC with calibration
      • Internal 8 MHz RC with x16 PLL option
      • Internal 40 kHz oscillator
    • Up to 84 fast I/Os
      • All mappable on external interrupt vectors
      • Up to 45 I/Os with 5 V tolerant capability
    • 12-channel DMA controller
    • One 12-bit, 1.0 μs ADC (up to 16 channels)
      • Conversion range: 0 to 3.6 V
      • Separate analog supply from 2.4 up to 3.6
    • Up to three 16-bit Sigma Delta ADC
      • Separate analog supply from 2.2 to 3.6 V, up to 21 single/ 11 diff channels
    • Up to three 12-bit DAC channels
    • Two fast rail-to-rail analog comparators with programmable input and output with analog supply from 1.65 to 3.6 V
    • Up to 24 capacitive sensing channels
    • 17 timers
      • Two 32-bit timers and three 16-bit timers with up to 4 IC/OC/PWM or pulse counters
      • Two 16-bit timers with up to 2 IC/OC/PWM or pulse counters
      • Four 16-bit timers with up to 1 IC/OC/PWM or pulse counter
      • Independent and system watchdog timers
      • SysTick timer: 24-bit downcounter
      • Three 16-bit basic timers to drive the DAC]
    • Calendar RTC with Alarm and periodic wakeup from Stop
    • Communication interfaces
      • CAN interface (2.0B Active)
      • Two I2Cs supporting Fast Mode Plus (1 Mbit/s) with 20 mA current sink, SMBus/PMBus, wakeup from STOP
      • Three USARTs supporting synchronous mode, modem control, ISO/IEC 7816, LIN, IrDA, auto baud rate, wakeup feature
      • Three SPIs (18 Mbit/s) with 4 to 16 programmable bit frames, muxed I2S
      • HDMI-CEC bus interface
    • Serial wire devices, JTAG, Cortex-M4 ETM
    • 96-bit unique ID

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32F383VC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models