STM8T141
Obsolete
Design Win
Single-channel capacitive sensor for touch or proximity detection with shielded sensing electrode

データシートをダウンロード

製品概要

概要

The STM8T141 is a ProxSense™ single-channel, fully integrated, charge-transfer, capacitive sensor that is designed to replace conventional electromechanical switches in cost-sensitive applications.

The STM8T141 is offered in 8-pin packages and is ideally suited for 1-button applications. It can be configured either in touch or proximity sensing mode for wake-up or backlighting on actuation.

The extremely low current consumption makes it an ideal solution for battery-powered applications.

The device features an internal voltage regulator to enhance detection sensitivity and stability.

The STM8T141 touchpad can sense through almost any dielectric and can thereby contain the electronics in a sealed environment.

The STM8T141 also incorporates the advantages of using a driven shielding capability. This makes it possible to separate the sealed electronics from the sensing electrode. The shield feature enables the designer to protect part of the sensing element from unwanted environmental interference and enhance proximity detection when used with battery (DC) applications.

  • 機能一覧

    • Touch or proximity detection (a few centimeters)
    • Built-in driven shield function:
      • Enhance proximity detection
      • Protect sensing electrode from noise interference
    • Ultra-low power modes suitable for battery applications (11 μA in extreme low power mode)
    • On-chip integrated voltage regulator
    • Environment compensation filter
    • User programmable options include:
      • Four detection thresholds
      • Four output modes
      • Four low power modes
      • Reference freeze timeout
    • Minimal external components

More from the product line

STM8T141143

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM8T141

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models