SecIC-HSM is a hardware security module designed to deliver robust cryptographic protection for automotive and industrial applications. It addresses the growing need for secure data storage, authentication, and secure communication in connected environments. By integrating advanced security features, it helps manufacturers and developers comply with industry standards and safeguard sensitive information, enhancing trust and reliability within the ST ecosystem.
Features and Benefits
- Hardware-based cryptographic engine for secure key management
- Tamper-resistant design to protect against physical and logical attacks
- Secure boot and firmware update support
- Flexible authentication mechanisms for diverse use cases
- Compliance with automotive and industrial security standards
- Low power consumption suitable for embedded systems
- Scalable architecture for integration into various platforms
| Associated ST Products | 車載用32bitマイクロコントローラ Stellar, SPC5 車載用32bitマイクロコントローラ |
| 提供タイプ | Binary |
| ライセンス・タイプ | Commercial |
| サイト |