TXMP2 is a compact, high-performance system-on-module designed for embedded applications requiring robust multimedia, security, and connectivity. Integrating the STM32MP255 microprocessor, it accelerates development and reduces time to market for industrial, edge computing, and smart device solutions. The module’s scalable architecture and long-term availability support diverse market needs, while seamless compatibility with STM32MP2 series ensures reliable integration and enhanced value within the ST ecosystem.
Features and benefits
- STM32MP255 microprocessor with dual Arm® Cortex®-A35 and Cortex®-M33 cores
- 1 GB LPDDR4 RAM and 4 GB eMMC flash for efficient memory management
- Operating temperature range from -40°C to 85°C for industrial environments
- Integrated power management for simplified product design
- Secure boot, TrustZone® peripherals, and active tamper protection
- High-end multimedia support including GPU, VPU, and camera interfaces
- Flexible expansion I/O with USB, PCIe, UART, I²C, SPI, PWM, SAI, and CAN
- Long-term availability and scalable design for future-proof solutions

| 対応製品 | STM32MP |
| Device Type | 統合型モジュール |
| サイト |
| ST製品 |
|---|
Served Countries:
Worldwide