CATEGORIES

DC-DCスイッチング・コンバータ

STのモノリシックDC-DCスイッチング・レギュレータは、61Vの最大入力電圧に対応し、最大2.3MHzの高いスイッチング周波数で6Aの最大出力電流を供給する降圧コンバータを内蔵しています。

DC-DCスイッチング・レギュレータ

 これらのICの幅広い製品ポートフォリオは、市場の要求やパワー・マネージメントのニーズに応える高度に専用化された製品から構成されます。高電圧技術とともに高信頼性と堅牢性を備えた産業用、自動車用の製品、小型で高い効率が求められるコンスーマ向けアプリケーションなどにおけるニーズに対応します。

STのスイッチング電源デバイスは、包括的な保護機能(過電流、過電圧、過熱からの保護)を内蔵してMTBFを延ばすとともに、電力変換に必要な外付け部品数を削減することができます。さまざまなアプリケーションに適合できるように、いずれもコンパクトで熱性能の高いパッケージ・オプションが多く用意されています。

STは、完全絶縁型、共振型で48 VからPoL(Point-of-Load)やIntelのVR13/VR12.5仕様に完全準拠したCPU/DDR電源電圧へのシングルステージ直接変換、およびダイナミック・セル・シェッディングとパルス・スキップ機能により最大6つのインタリーブされた電池を管理できる完全な拡張性を備えた製品など、ユニークな製品ラインアップを提供しています。

  

 

ブログ記事
新しいDCPファミリのご紹介
スイッチング・コンバータ(DC-DC)
クイック・リファレンス・ガイド
Fast and powerful electrical simulation software for SMPS and analog ICs

New Programmable Buck Converter for USB Power Delivery

The STPD01 is a programmable synchronous buck converter suitable for USB power delivery applications. The device provides those voltages required by USB power delivery systems as per USB PD 3.0 spec up to 60 W output power (20 V, 3 A) and includes the necessary circuitry for cable drop compensation.

Available in QFN24L 3 x 4 mm2, the STPD01 embeds a programmable watchdog to improve the robustness and the safety of the complete system, along with overvoltage, overcurrent and overtemperature protections.

Different values of output voltage and current limitation can be also set dynamically through I2C interface.

Evaluation board is available to support developers in their designs.
STEVAL-2STPD01

38 V 1.5 A / 2 A step-down converters with low quiescent current

The new L6981 and L6982 are  easy -to -use regulators delivering high efficiency capability atacross all loads. The wide input voltage range (3.5 V –- 38V) , makes them also the ideal solution for 24 V industrial bus-powered systems, HVAC power supplies, battery-powered equipment, decentralized intelligent nodes and always-on devices like smart sensors.

Housed in an SO8 package , the L6981 (1.5 A)  and L6982 (2 A) are also based on a peak current mode architecture with internal compensation, to help reduce the overall size and complexity of the end-product designs.

Evaluation boards are available, to support developers in their designs.

STEVAL-L6981CDR ; STEVAL-L6981NDR

STEVAL-L6982CDR ; STEVAL-L6982NDR

New synchronous buck controller to handle extreme step-down ratios

With compact dimensions and an input-voltage range from 6V to 75V, STMicroelectronics’ L3751 synchronous buck controller serves different applications, from industrial equipment to battery powered light electric vehicles.

Available in QFN20 package with wettable flanks, it is also suited to use in telecom and networking equipment that feature commonly used 24V and 48V buses.

The STEVAL-L3751V12, 100W evaluation board, is available to help designers accelerate device selection in power-supply development.

60 V 300 mA step-down converter with 10uA quiescent current

ST’s new L7983 is a compact synchronous buck converter able to satisfy noise-sensitive applications and maximize efficiency at light load thanks to its Low-noise and Low-consumption modes.

With a wide input-voltage range, the L7983 can operate from 12 and 24 V industrial buses with wide safety margins. It is also suitable for battery-powered applications, industrial fail-safe systems, decentralized intelligent nodes, appliances, robotics and precision-sensing applications that leverage the easy-to-use Low-noise mode.

Power supply and converter solution evaluation boards based on the L7983 are also available

eDesignSuite

eDesignSuiteは、幅広いST製品を用いたシステム開発プロセスの効率化を支援する、使いやすい設計支援ユーティリティの包括的なセットです。

パワー・マネージメント設計センター

デバイス用熱電気シミュレータ

シグナル・コンディショニング設計ツール

NFC / RFIDカリキュレータ

設計ツールを選択:

パワー・マネージメント設計センター

電源設計ツール

• SMPS設計(トポロジ別、タイプ別、製品別)
• PFC design with analog and digitial control
• さまざまなPCB構成をサポート
タイプを選択:
DC/DC
AC/DC
Solar Battery Charger

パワー・マネージメント設計センター

LED照明設計ツール

• 一般的なトポロジのAC-DCおよびDC-DC設計に対応
• 注釈付きのインタラクティブな回路図を表示
• 電流 / 電圧グラフ、ボード線図、効率曲線、電力損失データを提供
タイプを選択:
DC/DC
AC/DC

パワー・マネージメント設計センター

デジタル電源ワークベンチ

• 電源部と制御ループの設計を段階的に最適化
• カスタム・アプリケーション用のSTM32Cube組み込みソフトウェア・パッケージを生成し、複数のSTM32 IDEと互換性のあるファームウェア・プロジェクトの生成が可能

パワー・マネージメント設計センター

パワー・ツリー・デザイナ

• 電源ツリー内の各ノードの入力 / 出力電力を指定
• 矛盾がないことを確認
• 個々のノードを設計
設計ツールを選択:

デバイス用熱電気シミュレータ

STPOWER Studio

• 長期ミッション・プロファイルをサポート
• 電力損失グラフと温度グラフを表示
• ヒートシンクの熱特性の定義をサポート

デバイス用熱電気シミュレータ

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

デバイス用熱電気シミュレータ

ACスイッチ・シミュレータ

• 定格とアプリケーション波形を選択
• ジャンクション温度グラフとブロッキング電圧グラフを取得
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

整流ダイオード・シミュレータ

• 定格とアプリケーション波形を選択
• 電力損失の推定
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

TwisterSim

• 最適なViPOWER車載用パワー・デバイスの選択をサポート
• 負荷適合性、ワイヤ・ハーネスの最適化、故障状態解析、診断解析をサポート
• さまざまなPCB構成をサポート

デバイス用熱電気シミュレータ

TVSシミュレータ

• システム定格とサージ波形を指定
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

Estimate

• 単純な回路図構築とファームウェア入力が数分で完了
• バッテリ寿命、システム消費電力、部品(BOM)コストの信頼性の高い推定値を素早く生成
設計ツールを選択:

シグナル・コンディショニング設計ツール

アクティブ・フィルタ

• 多段設計と一般的なトポロジに対応
• 回路定数値を出力
• ゲイン・グラフ、位相グラフ、群遅延グラフを表示
• ロー・パス、ハイ・パス、バンド・パスフィルタに対応

シグナル・コンディショニング設計ツール

コンパレータ(ウィンドウ・コンパレータ機能搭載)

• 一般的な回路構成に対応
• 回路定数値を出力
• I/O信号波形を提供
• 反転、非反転、ウィンドウコンパレータに対応

シグナル・コンディショニング設計ツール

ローサイド電流センス・アンプ

• 回路定数値を出力
• 電流誤差グラフを表示

シグナル・コンディショニング設計ツール

ハイサイド電流センス・アンプ

• 電流誤差グラフを表示
• 最適なハイサイド電流センス・アンプとシャント・デバイスの選択をサポート
設計ツールを選択:

NFC / RFIDカリキュレータ

NFCインダクタンス

• 形状と基板特性を入力
• アンテナ・インピーダンスを取得

NFC / RFIDカリキュレータ

UHFリンク・バジェット

• フォワードおよびリバース・リンクの特性を入力
• リンク・バジェットの推定値を出力

NFC / RFIDカリキュレータ

NFCチューニング回路

• アンテナ・パラメータと整合目標を入力
• 整合回路のトポロジを選択
• 設計目標の達成に必要な成分値を出力