KD1084AXX18
Obsolete
Design Win
5 A low drop positive voltage regulator adjustable and fixed

データシートをダウンロード

製品概要

概要

The KD1084 is a low drop voltage regulator able to provide up to 5 A of output current. Dropout is guaranteed at a maximum of 1.5 V at the maximum output current, decreasing at lower loads. The KD1084 is pin to pin compatible with he older 3-terminal adjustable regulators but has better performances in term of drop and output tolerance. A 2.85 V output version is suitable for SCSI-2 active termination. Unlike PNP regulators, where a part of the output current is wasted as quiescent current, the KD1084 quiescent current flows into the load, so increase efficiency. Only a 10 μF minimum capacitor is need for stability. The devices are supplied in D²PAK and DPAK. On chip trimming allows the regulator to reach a very tight output voltage tolerance, within ±1% at 25 °C for "A" version and ± 2% at 25 °C for standard version.

  • 機能一覧

    • Typical dropout 1.3 V (at 5 A)
    • Three terminal adjustable or fixed output voltage 1.8 V, 3.3 V.
    • Guaranteed output current up to 5 A
    • Output tolerance ± 1% at 25 °C and ± 2% in full temperature range for the "A" version
    • Output tolerance ± 2% at 25 °C and ± 3% in full temperature range internal power and thermal limit
    • Wide operating temp. range -40 °C to 125 °C
    • Package available: D²PAK and DPAK
    • Pinout compatibility with standard adjustable VREG

EDA Symbols, Footprints and 3D Models

STMicroelectronics - KD1084AXX18

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models