L6462A
Active
Education Design Win
Current mode six-pin boost PFC controller

データシートをダウンロード 購入

製品概要

主な利点

消費電力

  • ICの消費電力削減
  • 入力電圧検出不要
  • EN61000-3-2準拠

性能

  • 中・軽量負荷効率の向上
  • バレー・スキップ(バレー・ロック機能付き)
  • 低THDトランジション・モードPFC
  • LEDドライバに最適

コスト削減

  • 必要な受動部品数の削減
  • 高速な過渡応答
  • ZCD検出のための補助インダクタ巻線不要

概要

The L6462A is a control IC for Transition Mode (TM) Boost PFC converters, suitable for building cost-sensitive, energy-efficient solutions.

It embeds a special implementation of current-mode control that enables wide-range mains operation with low THD over a broad load range with no need for input voltage sensing and without a classical analog multiplier.

A pair of special circuits (Current Reference Generator, RCG, and Current Reference Shaper, CRS) shape the reference for the peak current of the inductor to maintain a sinusoidal input current regardless of the converter’s operation, whether TM or DCM. This way, it is possible to improve efficiency at intermediate and light loads with minimum impact on input current distortion.

At full load and low AC line, the device synchronizes the turn-on of the power switch to the valley of the ringing following demagnetization of the boost inductor (valley switching – quasi-resonant operation). At high AC line, and as the load is reduced, the IC skips ringing valleys to reduce the operating frequency progressively, so that the converter operates in Discontinuous Conduction Mode (DCM) to optimize efficiency, while maintaining valley switching.

Boost inductor demagnetization sensing is done via the gate driver output. No auxiliary winding or other interface components are needed.

The output voltage is controlled by means of a transconductance type error amplifier and an accurate (2% overall) internal voltage reference. The dynamic response to large-load transients is improved by an enhanced error amplifier that prevents excessive overshoots or undershoots in the output.

The device features low consumption (<60 µA before start-up and 2.3 mA while driving a 1nF capacitive load at 70 kHz) and includes a disable function suitable as a protection or for IC remote ON/OFF from a cascaded conversion stage.

The device offers protection functions against overcurrent, output overvoltage, feedback failure and inductor saturation/shorts in the by-pass diode.

The totem pole output stage, capable of at least 300 mA source and 600 mA sink current, is suitable for MOSFET driving. All these features make the device an excellent low-cost solution for EN 61000-3-2 compliant SMPS.

L6462A is optimized to address 90 VAC - 264 VAC / 400 VOUT applications.

  • 機能一覧

    • PFC Transition-Mode current control without input voltagesensing
    • Valley skipping with valley lock
    • Very low THD in all operating conditions
    • Demagnetization sensing via gate driver
    • Overvoltage and feedback failure protections
    • Inductor saturation detection
    • Automatic burst-mode at light load
    • Low (<60 µA) start-up current
    • Low (<1.1 mA) quiescent current
    • 2%overallinternal reference voltageaccuracy
    • -300/+600 mA totem pole gate driver with active pull-down during UVLO and voltage clamp
    • 6-pin package

eDesignSuite

eDesignSuiteは、幅広いST製品を用いたシステム開発プロセスの効率化を支援する、使いやすい設計支援ユーティリティの包括的なセットです。

パワー・マネージメント設計センター

デバイス用熱電気シミュレータ

シグナル・コンディショニング設計ツール

NFC / RFIDカリキュレータ

設計ツールを選択:

パワー・マネージメント設計センター

電源設計ツール

• SMPS設計(トポロジ別、タイプ別、製品別)
• PFC design with analog and digitial control
• さまざまなPCB構成をサポート
タイプを選択:
DC/DC
AC/DC
Solar Battery Charger

パワー・マネージメント設計センター

LED照明設計ツール

• 一般的なトポロジのAC-DCおよびDC-DC設計に対応
• 注釈付きのインタラクティブな回路図を表示
• 電流 / 電圧グラフ、ボード線図、効率曲線、電力損失データを提供
タイプを選択:
DC/DC
AC/DC

パワー・マネージメント設計センター

デジタル電源ワークベンチ

• 電源部と制御ループの設計を段階的に最適化
• カスタム・アプリケーション用のSTM32Cube組み込みソフトウェア・パッケージを生成し、複数のSTM32 IDEと互換性のあるファームウェア・プロジェクトの生成が可能

パワー・マネージメント設計センター

パワー・ツリー・デザイナ

• 電源ツリー内の各ノードの入力 / 出力電力を指定
• 矛盾がないことを確認
• 個々のノードを設計
設計ツールを選択:

デバイス用熱電気シミュレータ

STPOWER Studio

• 長期ミッション・プロファイルをサポート
• 電力損失グラフと温度グラフを表示
• ヒートシンクの熱特性の定義をサポート

デバイス用熱電気シミュレータ

PCB Thermal Simulator

• Thermal analysis of a PCB from Gerber files.
• Possibility to add heat sources, heat sinks, copper areas and thermal paths.
• Powerful server-side engine for rendering and simulation.
• Thermal results shown graphically via 2D table.

デバイス用熱電気シミュレータ

ACスイッチ・シミュレータ

• 定格とアプリケーション波形を選択
• ジャンクション温度グラフとブロッキング電圧グラフを取得
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

整流ダイオード・シミュレータ

• 定格とアプリケーション波形を選択
• 電力損失の推定
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

TwisterSim

• 最適なViPOWER車載用パワー・デバイスの選択をサポート
• 負荷適合性、ワイヤ・ハーネスの最適化、故障状態解析、診断解析をサポート
• さまざまなPCB構成をサポート

デバイス用熱電気シミュレータ

TVSシミュレータ

• システム定格とサージ波形を指定
• 最適なデバイスを検索およびソート

デバイス用熱電気シミュレータ

Estimate

• 単純な回路図構築とファームウェア入力が数分で完了
• バッテリ寿命、システム消費電力、部品(BOM)コストの信頼性の高い推定値を素早く生成
設計ツールを選択:

シグナル・コンディショニング設計ツール

アクティブ・フィルタ

• 多段設計と一般的なトポロジに対応
• 回路定数値を出力
• ゲイン・グラフ、位相グラフ、群遅延グラフを表示
• ロー・パス、ハイ・パス、バンド・パスフィルタに対応

シグナル・コンディショニング設計ツール

コンパレータ(ウィンドウ・コンパレータ機能搭載)

• 一般的な回路構成に対応
• 回路定数値を出力
• I/O信号波形を提供
• 反転、非反転、ウィンドウコンパレータに対応

シグナル・コンディショニング設計ツール

ローサイド電流センス・アンプ

• 回路定数値を出力
• 電流誤差グラフを表示

シグナル・コンディショニング設計ツール

ハイサイド電流センス・アンプ

• 電流誤差グラフを表示
• 最適なハイサイド電流センス・アンプとシャント・デバイスの選択をサポート
設計ツールを選択:

NFC / RFIDカリキュレータ

NFCインダクタンス

• 形状と基板特性を入力
• アンテナ・インピーダンスを取得

NFC / RFIDカリキュレータ

UHFリンク・バジェット

• フォワードおよびリバース・リンクの特性を入力
• リンク・バジェットの推定値を出力

NFC / RFIDカリキュレータ

NFCチューニング回路

• アンテナ・パラメータと整合目標を入力
• 整合回路のトポロジを選択
• 設計目標の達成に必要な成分値を出力

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6462A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
L6462A
Proposal
- Industrial - - -
L6462ATR
Active
SOT23-6L Industrial Ecopack2 - -

L6462A

Package:

-

Material Declaration**:

Marketing Status

Proposal

Package

-

Grade

Industrial

RoHS Compliance Grade

-

L6462ATR

Package:

SOT23-6L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-6L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L6462ATR

販売代理店在庫 L6462ATR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

L6462A

販売代理店在庫 L6462A

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

L6462ATR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6462ATR

販売代理店

販売代理店在庫データ:

L6462A Proposal

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L6462A

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。