L6997S
Obsolete
Design Win
Step Down Controller for Low Voltage Operations

データシートをダウンロード

製品概要

概要

The device is a high efficient solution for networking dc/dc modules and mobile applications compatible with 3.3V bus and 5V bus.

It's able to regulate an output voltage as low as 0.6V. The constant on time topology assures fast load transient response. The embedded voltage feed-forward provides nearly constant switching frequency operation in spite of a wide input voltage range.

An integrator can be introduced in the control loop to reduce the static output voltage error.

The remote sensing improves the static and dynamic regulation, recovering the wires voltage drop.

Pulse skipping technique reduces power consumption at light loads. Drivers current capability allows output currents in excess of 20A.

  • 機能一覧

    • OVP,UVP LATCHED PROTECTIONS
    • REMOTE SENSING
    • POWER GOOD AND OVP SIGNALS
    • 600µA TYP QUIESCENT CURRENT
    • 94% EFFICIENCY FROM 3.3V TO 2.5V
    • PULSE SKIPPING AT LIGTH LOADS
    • SELECTABLE SINKING MODE
    • 0.6V, ±1% VREF
    • FROM 3V TO 5.5V VCC RANGE
    • 1V TO 35V INPUT VOLTAGE RANGE
    • MINIMUM OUTPUT VOLTAGE AS LOW AS 0.6V
    • VERY FAST LOAD TRANSIENTS
    • LOSSLESS CURRENT LIMIT, AVAILABLE ALSO IN SINKING MODE
    • CONSTANT ON TIME TOPOLOGY

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L6997S

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models