L78M05AC
Obsolete
Design Win
Precision 500 mA regulators

データシートをダウンロード

製品概要

概要

The L78MxxA series of three-terminal positive regulators is available in TO-220 and DPAK packages and with several fixed output voltages, making it useful in a wide range of applications. These regulators can provide local on-card regulation eliminating the distribution problems associated with single point regulation. Each type employs internal current limiting, thermal shutdown and safe area protection, making it essentially indestructible. If adequate heat sinking is provided, they can deliver over 0.5 A output current. Although designed primarily as fixed voltage regulators, these devices can be used with external components to obtain adjustable voltage and currents.

  • 機能一覧

    • Output current to 0.5 A
    • Output voltages of 5; 6; 8; 9; 10; 12; 15; 24 V
    • Thermal overload protection
    • Short circuit protection
    • Output transition SOA protection
    • ± 2 % output voltage tolerance
    • Guaranteed in extended temperature range

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L78M05AC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models