SPAC265-3W
Obsolete
Design Win
AC-DC switch mode power supply

データシートをダウンロード

製品概要

概要

ST's power modules are highly integrated, high efficiency switch mode converters.

The SPAC265-3W isolated series delivers 3 W at 12 V from universal AC input. It is an immediate drop-in solution requiring no additional external circuitry.

The power supply modules are fully encapsulated offline board-mount devices suited for main and auxiliary power requirements in appliance, industrial and communication application.

The open frame version is intended to offer a low-cost version of ST's easy to use, compact size power modules.

  • 機能一覧

    • Protected with resin UL conform, RoHS compliant
    • Electrical test on 100% production
    • Low stand-by power
    • Output short circuit protection
    • Wide range input voltage
    • Lifetime 79000 hours at 50 °C
    • MTBF > 400000 hours at 50 °C
    • Input fuse protection
    • Compliance to: EN60950, EN55014-1, EN55014-2, EN60730-1, EN60730-2-9, EN61010-1, UL60950, CAN/CSA-C22.2 No. 60950-00
    • Operating temperature range - 40 ÷ 85 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPAC265-3W

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models