ST1L02
Obsolete
Design Win
Very low quiescent BiCMOS voltage regulator

データシートをダウンロード

製品概要

概要

The ST1L02 is a low drop linear voltage regulator, which supplies up to 1 A output current.

It is available in several fixed output voltage versions. Thanks to BiCMOS technology, quiescent current is well-controlled and maintained below 650 μA over the whole allowed junction temperature range.

The ST1L02 is stable with low ESR output ceramic capacitors.

Internal protection circuitry includes thermal protection with hysteresis and overcurrent limiting.

The ST1L02 is suitable for data storage applications such as HDDs, where it can be used to supply the read channel and memory chips requiring 3.3 V.

The regulator is available in the small and thin DFN6 (3x3 mm) package.

  • 機能一覧

    • Fixed output voltages: 1.8 V, 2.5 V, 3.3 V (1.5 V, upon customer request)
    • Output voltage tolerance: ± 2% at 25 °C
    • Output current capability: 1 A minimum
    • Very low quiescent current: max. 500 μA overtemperature range
    • Typical dropout voltage 0.7 V (@ IO = 1 A)
    • Stable with low ESR ceramic capacitors
    • Thermal shutdown protection with hysteresis
    • Overcurrent protection
    • Operating junction temperature range: from 0 to 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST1L02

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models