ST1L04
Obsolete
Design Win
Low quiescent current voltage regulator

データシートをダウンロード

製品概要

概要

The ST1L04 is a low drop adjustable linear voltage regulator, which supplies up to 1 A output current. The output voltage can be as low as 0.8 V. The quiescent current is controlled and maintained well below 3 mA over the whole allowed junction temperature range. The ST1L04 is stable with low ESR output ceramic capacitors only. Internal protection circuitry includes thermal protection with hysteresis and overcurrent limiting. The ST1L04 is especially suitable for applications requiring low voltage outputs from low voltage inputs. Typical applications for this product are: notebook PCs, low voltage ASIC, VID power supplies and low cost post regulation for 3.3 V output voltage switching regulators.

  • 機能一覧

    • Adjustable output voltage from 0.8 V to VI-VD
    • Internal reference voltage
    • Accuracy ± 2% at 25 °C
    • Output current capability: 1 A minimum
    • Very low quiescent current: max. 3 mA over the whole temperature range
    • Maximum dropout 1 V @ IO= 1 A
    • Stable with low ESR ceramic capacitors only
    • Thermal shutdown protection with hysteresis
    • Overcurrent protection
    • Operating junction temperature range: from 0 to 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST1L04

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models