ST2L05-3300
Obsolete
Design Win
DUAL VOLTAGE REGULATOR

データシートをダウンロード

製品概要

概要

Specifically designed for data storage applications, this device integrates two voltage regulators, each capable of supplying 1 A of current.

It is assembled in an 8-pin DFN8 5x6 mm surface mounting package.

One regulator block supplies 3.3 V and, on request, 1.5 V, 1.8 V, 2.5 V, 2.8 V and 3.0 V.

The other is adjustable from 1.25 V to VI - VDROP, which is suitable for powering several different types of microcontroller.

Both outputs are current-limited and overtemperature protected.

Also noteworthy is the very good thermal performance of the DFN package, with only 2 °C/W of thermal resistance junction-to-case.

  • 機能一覧

    • V01: fixed
    • V02: adjustable from 1.25 to VI - VDROP
    • Guaranteed current of output 1: 1 A
    • Guaranteed current of output 2: 1 A
    • ± 2% output tolerance (at 25 °C)
    • ± 3% output tolerance at overtemperature
    • Typical dropout 1.1 V (I01 = I02 = 1 A)
    • Internal power and thermal limit
    • Good stability with low ESR output capacitor
    • Operating temperature range: 0 °C to 125 °C
    • Very low quiescent current: 7 mA max overtemperature
    • Available in DFN8 5x6 mm package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST2L05-3300

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models