STCF06
Obsolete
Design Win
WHITE LED DRIVER WITH I2C INTERFACE

データシートをダウンロード

製品概要

概要

The STCF06 is a high efficiency power supply solution to drive a single flash LED in camera phones, PDAs and other battery powered devices. It is a buck-boost converter able to guarantee a proper LED current control over all possible conditions of battery voltage and LED forward voltage. The output current control ensures a good current regulation over the forward voltage spread characteristics of the flash LED. All the functions of the device are controlled through the I²C bus which helps to reduce logic pins on the package and to save PCB tracks on the board. Hard and soft-triggering of flash are both supported. The device includes many functions to protect the chip and the power LED, such as: soft start control, chip over temperature, open and shorted LED detection and protection.

  • 機能一覧

    • Buck-boost DC-DC converter
    • Drives one power LED up to:
      • 1.5 A between 3.5 V to 5.5 V
      • 1.3 A between 3.0 V to 5.5 V
      • 1 A between 2.7 V to 5.5 V
    • Efficiency up to 80%
    • Output current control
    • 1.8 MHz fixed frequency PWM
    • Full I²C control
    • Operational modes:
      • Shutdown mode
      • Ready mode + auxiliary red LED
      • Ready mode + NTC
      • Flash mode: up to 1.5 A
      • Torch mode: up to 370 mA
    • Soft and hard triggering of flash
    • Flash and torch dimming with 16 exponential values
    • Dimmable red LED indicator auxiliary output
    • Internally or externally timed flash operation
    • Digitally programmable safety time-out in flash mode
    • LED over temperature detection and protection with external NTC resistor
    • Open and shorted LED failure detection and protection
    • Chip over temperature detection and protection
    • < 1 μA shutdown current
    • Package 3 x 3 mm TFBGA25

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STCF06

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models