STOD02
Obsolete
Design Win
Dual DC-DC converter for powering AMOLED display

データシートをダウンロード

製品概要

概要

The STOD02 is a dual DC-DC converter meant to power AMOLED displays. It integrates a step up and an inverting DC-DC converter making it particularly suitable for battery operated products, where the major concern is the overall system efficiency. STOD02 works in pulse skipping mode during low load condition and in PWM-mode (at 1.6 MHz) for medium/high load condition. The high frequency allows reducing the value and number of external components just to 6 components needed. The enable pin allows turning off the device so reducing the current consumption to less that 1 μA. The negative output voltage can be programmed by an MCU through a dedicated pin which implements singlewire protocol. Soft-start with controlled inrush current limit and thermal shutdown are integrated functions of the device.

  • 機能一覧

    • Enable pin for shutdown mode
    • 1.6 MHz PWM mode control switching frequency (IO > 10 mA)
    • Soft-start with inrush current protection
    • Low quiescent current: <1 μA in shutdown mode
    • Temperature range: -40 °C to 85 °C
    • Over temperature protection
    • Fast outputs discharge circuit after shutdown
    • True shutdown mode
    • Package: DFN 12 leads - (3 x 3 mm)
    • Typical efficiency: 85 %
    • Programmable negative voltage by S-wire from -2.3 V to -5.9 V
    • Step-up and inverter converters
    • Synchronous rectification for both DC-DC converters
    • Operating input voltage range from 2.5 V to 4.5 V
    • 4.6 V fixed positive output voltage
    • Pulse skipping mode in light load condition (IO < 10 mA)
    • 150 mA maximum output current

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STOD02

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models