STOD14
Obsolete
Design Win
STOD14 700mA dual DC/DC converter for powering AMOLED display

データシートをダウンロード

製品概要

概要

The STOD14 is a dual channel DC-DC converter driver for medium-sized AMOLED display panels. It integrates a step-down and an inverting converter in a compact IC design. The excellent efficiency makes it particularly suitable for battery operated products. The high frequency operation allows the value and size of external components to be reduced.

The positive output voltage is fixed at 4.6 V with very high current capability and is generated using a buck converter. The negative output is programmable by an external MCU through a dedicated pin which implements single-wire protocol, with values from - 2.4 to - 6.0 V.

Soft-start with controlled inrush current limit, load disconnect and thermal shutdown are integrated functions of the device.

  • 機能一覧

    • Step-down and inverter converters
    • Operating input voltage range from 6 V to 13 V
    • Synchronous rectification for both converters
    • 700 mA output current
    • Fixed positive voltage 4.6 V
    • Programmable negative voltage by SWIREfrom - 2.4 V to - 6.0 V
    • Typical efficiency 85%
    • PWM mode controller @ 1.6 MHz switching frequency
    • Enable pin for shutdown mode
    • Low quiescent current in shutdown mode
    • Soft-start with inrush current protection
    • Short-circuit protection on positive output
    • Overtemperature protection
    • Temperature range - 40 °C to 85 °C
    • True shutdown mode
    • Fast output discharge after shutdown
    • Package DFN 4x4 mm 12 leads 0.75 mm height, 0.5 mm pitch

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STOD14

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models