STL17N3LLH6
Obsolete
Design Win
N-channel 30 V, 0.0038 Ohm typ., 17 A STripFET(TM) VI DeepGATE(TM) Power MOSFET in a PowerFLAT(TM) 3.3 x 3.3 package

データシートをダウンロード

製品概要

概要

This device is an N-channel Power MOSFET developed using the 6thgeneration of STripFET™ DeepGATE™ technology, with a new gate structure. The resulting Power MOSFET exhibits the lowest RDS(on) in all packages.

  • 機能一覧

    • RDS(on)* Qgindustry benchmark
    • Extremely low on-resistance RDS(on)
    • High avalanche ruggedness
    • Low gate drive power losses
    • Very low switching gate charge

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL17N3LLH6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models