STU95N2LH5
Obsolete
Design Win
N-channel 25 V, 0.0038 Ohm, 80 A - IPAK Power MOSFET

データシートをダウンロード

製品概要

概要

This STripFET™V Power MOSFET technology is among the latest improvements, which have been especially tailored to achieve very low on-state resistance providing also one of the best-in-class FOM (figure of merit).

  • 機能一覧

    • RDS(on) * Qg industry benchmark
    • High avalanche ruggedness
    • Extremely low on-resistance RDS(on)
    • Low gate drive power losses

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STU95N2LH5

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models